How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | T: | 0.75 |
| M: | 1.76 | D: | 1.88 |
| H-Tap size: | 5/16 - 18 in | U: | 0.625 in |
| N: | 4.25 | TAP Depth: | 0.63 in |
| L: | 4.35 in | C: | 5 in |
| I: | 3.14 in | O: | 2.56 in |
| J: | 3.25 in | Center Distance (in): | 1.54 in |
| F: | 1.88 | K: | 1.63 in |
| B: | 4.06 | A: | 2.57 |
Technical Specifications
| Series: | OE Series | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Key: | 3/16 X 2.12 | No. of Gear Reductions: | Single |
| Series Code: | OE | Assembly: | U-1 |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 0.472 |
| Input Style: | Solid Shaft | Ratio: | 30:1 |
| Center Distance (in): | 1.54 | Input Keyway: | 3/16 X 1.50 in |
| Output Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 343 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

