How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | H-Tap size: | 5/16 - 18 in |
| M: | 1.76 | G: | 0.94 |
| O: | 2.56 in | K: | 1.63 in |
| T: | 0.75 | J: | 3.25 in |
| L: | 4.35 in | TAP Depth: | 0.63 in |
| D: | 1.88 | B: | 4.06 |
| Center Distance (in): | 1.54 in | I: | 3.14 in |
| C: | 5 in | A: | 2.57 |
| N: | 4.25 | F: | 1.88 |
Technical Specifications
| Input Style: | Solid Shaft | Product Line: | OE Series |
| Ratio: | 50:1 | Output Key: | 3/16 X 2.12 |
| Assembly: | U-1 | Ratio Range: | 50:1 |
| Center Distance (in): | 1.54 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 0.331 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Series: | OE Series |
| Input Keyway: | 3/16 X 1.50 in | Output Torque Rating (in-lb): | 339 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

