How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.56 in | J: | 3.25 in |
| D: | 1.88 | TAP Depth: | 0.63 in |
| Center Distance (in): | 1.54 in | K: | 1.63 in |
| U: | 0.625 in | F: | 1.88 |
| G: | 0.94 | C: | 5 in |
| N: | 4.25 | A: | 2.57 |
| M: | 1.76 | H-Tap size: | 5/16 - 18 in |
| B: | 4.06 | L: | 4.35 in |
| T: | 0.75 | I: | 3.14 in |
Technical Specifications
| Center Distance (in): | 1.54 | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/16 X 2.12 | Ratio Range: | 60:1 |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.283 | Series Code: | OE |
| Ratio: | 60:1 | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Assembly: | U-1 |
| Output Diameter (in): | 0.750 in | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 323 in/lbs |

