How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | O: | 2.56 in |
| Center Distance (in): | 1.54 in | L: | 4.35 in |
| TAP Depth: | 0.63 in | J: | 3.25 in |
| B: | 4.06 | A: | 2.57 |
| D: | 1.88 | C: | 5 in |
| U: | 0.625 in | M: | 1.76 |
| G: | 0.94 | T: | 0.75 |
| H-Tap size: | 5/16 - 18 in | N: | 4.25 |
| F: | 1.88 | I: | 3.14 in |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 0.283 |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.750 in | Center Distance (in): | 1.54 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Assembly: | U-1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Series: | OE Series |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Key: | 3/16 X 2.12 | Ratio Range: | 60:1 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 323 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

