How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5 in | Center Distance (in): | 1.54 in |
| G: | 0.94 | D: | 1.88 |
| M: | 1.76 | B: | 4.06 |
| N: | 4.25 | K: | 1.63 in |
| H-Tap size: | 5/16 - 18 in | T: | 0.75 |
| A: | 2.57 | O: | 2.56 in |
| L: | 4.35 in | U: | 0.625 in |
| TAP Depth: | 0.63 in | J: | 3.25 in |
| I: | 3.14 in | F: | 1.88 |
Technical Specifications
| Series: | OE Series | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Product Type: | Right Angle | Product Line: | OE Series |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 X 2.12 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.750 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.283 |
| Center Distance (in): | 1.54 | Input Style: | Solid Shaft |
| Output Shaft: | Solid Shaft | Assembly: | U-1 |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 323 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

