How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | N: | 4.25 |
| A: | 2.57 | H-Tap size: | 5/16 - 18 in |
| K: | 1.63 in | T: | 0.75 |
| Center Distance (in): | 1.54 in | J: | 3.25 in |
| L: | 4.35 in | B: | 4.06 |
| F: | 1.88 | M: | 1.76 |
| U: | 0.625 in | G: | 0.94 |
| D: | 1.88 | C: | 5 in |
| I: | 3.14 in | O: | 2.56 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 7.5:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Assembly: | U-1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.50 in | Input Style: | Solid Shaft |
| Center Distance (in): | 1.54 | Output Shaft Direction: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.750 in | Series: | OE Series |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Key: | 3/16 X 2.12 |
| Input HP @ 1750 RPM: | 1.24 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 294 in/lbs |

