How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | O: | 2.56 in |
| H-Tap size: | 5/16 - 18 in | N: | 4.25 |
| Center Distance (in): | 1.54 in | G: | 0.94 |
| TAP Depth: | 0.63 in | D: | 1.88 |
| F: | 1.88 | T: | 0.75 |
| U: | 0.625 in | L: | 4.35 in |
| I: | 3.14 in | K: | 1.63 in |
| J: | 3.25 in | C: | 5 in |
| B: | 4.06 | A: | 2.57 |
Technical Specifications
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 X 2.12 |
| Series: | OE Series | Product Type: | Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 0.750 in | Series Code: | OE |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Center Distance (in): | 1.54 | Input HP @ 1750 RPM: | 0.204 |
| Assembly: | U-1 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 269 in/lbs |

