How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | L: | 4.35 in |
| M: | 1.76 | A: | 2.57 |
| K: | 1.63 in | G: | 0.94 |
| TAP Depth: | 0.63 in | O: | 2.56 in |
| T: | 0.75 | U: | 0.625 in |
| I: | 3.14 in | D: | 1.88 |
| F: | 1.88 | Center Distance (in): | 1.54 in |
| C: | 5 in | H-Tap size: | 5/16 - 18 in |
| B: | 4.06 | N: | 4.25 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.204 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Output Key: | 3/16 X 2.12 | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.54 | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | U-1 | Gear Type: | Worm |
| Product Line: | OE Series | Output Diameter (in): | 0.750 in |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 269 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

