How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | I: | 3.14 in |
| O: | 2.56 in | J: | 3.25 in |
| L: | 4.35 in | U: | 0.625 in |
| F: | 1.88 | B: | 4.06 |
| G: | 0.94 | O*: | 2.35 in |
| D: | 1.88 | TAP Depth: | 0.63 in |
| A: | 2.57 | Center Distance (in): | 1.54 in |
| H-Tap size: | 5/16 - 18 in | C: | 5 in |
| N: | 4.25 | M: | 1.76 |
| K: | 1.63 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/16 X 2.12 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Diameter (in): | 0.750 in | Assembly: | U-2 |
| Input Keyway: | 3/16 X 1.50 in | Series Code: | OE |
| Series: | OE Series | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 1.02 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Ratio Range: | 10:1 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Output Shaft: | Solid Shaft |
| Center Distance (in): | 1.54 | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 313 in/lbs |

