How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16 - 18 in | T: | 0.75 |
| I: | 3.14 in | C: | 5 in |
| M: | 1.76 | L: | 4.35 in |
| U: | 0.625 in | K: | 1.63 in |
| B: | 4.06 | A: | 2.57 |
| J: | 3.25 in | G: | 0.94 |
| F: | 1.88 | O: | 2.56 in |
| N: | 4.25 | Center Distance (in): | 1.54 in |
| TAP Depth: | 0.63 in | D: | 1.88 |
| O*: | 2.35 in |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Key: | 3/16 X 2.12 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Gear Type: | Worm | Ratio Range: | 100:1 To 250:1 |
| Input Style: | Solid Shaft | Output Diameter (in): | 0.750 in |
| Output RPM: | 17.5 | Center Distance (in): | 1.54 |
| Assembly: | U-2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series | Input HP @ 1750 RPM: | 0.145 |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Solid Shaft |
| Series: | OE Series | Output Torque Rating (in-lb): | 213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

