How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.25 | O: | 2.56 in |
| C: | 5 in | L: | 4.35 in |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16 - 18 in |
| G: | 0.94 | Center Distance (in): | 1.54 in |
| J: | 3.25 in | O*: | 2.35 in |
| A: | 2.57 | B: | 4.06 |
| F: | 1.88 | K: | 1.63 in |
| M: | 1.76 | T: | 0.75 |
| U: | 0.625 in | I: | 3.14 in |
| D: | 1.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.50 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Center Distance (in): | 1.54 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Diameter (in): | 0.625 in |
| Series: | OE Series | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 0.774 | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 0.750 in |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 2.12 | Input Style: | Solid Shaft |
| Assembly: | U-2 | Product Line: | OE Series |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 334 in/lbs |

