How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.35 in | B: | 4.06 |
| C: | 5 in | D: | 1.88 |
| TAP Depth: | 0.63 in | O: | 2.56 in |
| O*: | 2.35 in | U: | 0.625 in |
| H-Tap size: | 5/16 - 18 in | K: | 1.63 in |
| M: | 1.76 | T: | 0.75 |
| I: | 3.14 in | G: | 0.94 |
| A: | 2.57 | N: | 4.25 |
| J: | 3.25 in | F: | 1.88 |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Output RPM: | 87.5 | Output Shaft: | Solid Shaft |
| Product Type: | Right Angle | Center Distance (in): | 1.54 |
| Series Code: | OE | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.639 |
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Output Diameter (in): | 0.750 in |
| Input Keyway: | 3/16 X 1.50 in | Output Key: | 3/16 X 2.12 |
| Product Line: | OE Series | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | U-2 |
| Series: | OE Series | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 349 in/lbs |

