How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | I: | 3.14 in |
| TAP Depth: | 0.63 in | M: | 1.76 |
| B: | 4.06 | U: | 0.625 in |
| O: | 2.56 in | A: | 2.57 |
| Center Distance (in): | 1.54 in | G: | 0.94 |
| N: | 4.25 | J: | 3.25 in |
| L: | 4.35 in | C: | 5 in |
| H-Tap size: | 5/16 - 18 in | D: | 1.88 |
| K: | 1.63 in | F: | 1.88 |
| O*: | 2.35 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Center Distance (in): | 1.54 | Assembly: | U-2 |
| Input HP @ 1750 RPM: | 0.544 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Series: | OE Series |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Key: | 3/16 X 2.12 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Input Keyway: | 3/16 X 1.50 in | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 353 in/lbs |

