How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.35 in | Center Distance (in): | 1.54 in |
| A: | 2.57 | M: | 1.76 |
| O: | 2.56 in | K: | 1.63 in |
| H-Tap size: | 5/16 - 18 in | J: | 3.25 in |
| N: | 4.25 | B: | 4.06 |
| G: | 0.94 | U: | 0.625 in |
| O*: | 2.35 in | T: | 0.75 |
| TAP Depth: | 0.63 in | I: | 3.14 in |
| F: | 1.88 | D: | 1.88 |
| C: | 5 in |
Technical Specifications
| Output RPM: | 70 | Assembly: | U-2 |
| Output Diameter (in): | 0.750 in | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Input Style: | Solid Shaft | Series Code: | OE |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OE Series | Center Distance (in): | 1.54 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.544 | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Series: | OE Series |
| Output Key: | 3/16 X 2.12 | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 353 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

