How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.06 | F: | 1.88 |
| U: | 0.625 in | A: | 2.57 |
| T: | 0.75 | K: | 1.63 in |
| C: | 5 in | I: | 3.14 in |
| O*: | 2.35 in | M: | 1.76 |
| Center Distance (in): | 1.54 in | O: | 2.56 in |
| TAP Depth: | 0.63 in | L: | 4.35 in |
| J: | 3.25 in | D: | 1.88 |
| H-Tap size: | 5/16 - 18 in | N: | 4.25 |
| G: | 0.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series |
| Input Keyway: | 3/16 X 1.50 in | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Output Key: | 3/16 X 2.12 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Input Style: | Solid Shaft | Output Diameter (in): | 0.750 in |
| Assembly: | U-2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.54 |
| Input HP @ 1750 RPM: | 0.472 | Series: | OE Series |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 343 in/lbs |

