How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.35 in | K: | 1.63 in |
| C: | 5 in | B: | 4.06 |
| O: | 2.56 in | F: | 1.88 |
| N: | 4.25 | M: | 1.76 |
| A: | 2.57 | G: | 0.94 |
| D: | 1.88 | T: | 0.75 |
| TAP Depth: | 0.63 in | Center Distance (in): | 1.54 in |
| L: | 4.35 in | H-Tap size: | 5/16 - 18 in |
| I: | 3.14 in | U: | 0.625 in |
| J: | 3.25 in |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/16 X 2.12 |
| Center Distance (in): | 1.54 | Gear Type: | Worm |
| Series: | OE Series | Output Shaft Direction: | 2 |
| Product Line: | OE Series | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.50 in | Assembly: | U-2 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 0.750 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 0.391 | Output Torque Rating (in-lb): | 347 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

