How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.06 | G: | 0.94 |
| I: | 3.14 in | Center Distance (in): | 1.54 in |
| TAP Depth: | 0.63 in | D: | 1.88 |
| H-Tap size: | 5/16 - 18 in | O*: | 2.35 in |
| K: | 1.63 in | O: | 2.56 in |
| M: | 1.76 | U: | 0.625 in |
| L: | 4.35 in | N: | 4.25 |
| T: | 0.75 | C: | 5 in |
| A: | 2.57 | F: | 1.88 |
| J: | 3.25 in |
Technical Specifications
| Center Distance (in): | 1.54 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Output Key: | 3/16 X 2.12 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output RPM: | 350 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 0.750 in | Series: | OE Series |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.62 | Input Keyway: | 3/16 X 1.50 in |
| Assembly: | U-2 | Product Line: | OE Series |
| Input Diameter (in): | 0.625 in | Output Torque Rating (in-lb): | 263 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

