How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | U: | 0.625 in |
| D: | 1.88 | O: | 2.56 in |
| C: | 5 in | O*: | 2.35 in |
| Center Distance (in): | 1.54 in | T: | 0.75 |
| K: | 1.63 in | L: | 4.35 in |
| F: | 1.88 | G: | 0.94 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16 - 18 in |
| B: | 4.06 | N: | 4.25 |
| J: | 3.25 in | A: | 2.57 |
| I: | 3.14 in |
Technical Specifications
| Product Line: | OE Series | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 5:1 |
| Output Diameter (in): | 0.750 in | Gear Type: | Worm |
| Series Code: | OE | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 1.62 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Input RPM: | 1,750 | Series: | OE Series |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Assembly: | U-2 | Output Key: | 3/16 X 2.12 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.54 | Output Shaft: | Solid Shaft |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 263 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

