How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.14 in | M: | 1.76 |
| D: | 1.88 | A: | 2.57 |
| N: | 4.25 | O*: | 2.35 in |
| F: | 1.88 | TAP Depth: | 0.63 in |
| H-Tap size: | 5/16 - 18 in | O: | 2.56 in |
| T: | 0.75 | K: | 1.63 in |
| G: | 0.94 | Center Distance (in): | 1.54 in |
| L: | 4.35 in | U: | 0.625 in |
| C: | 5 in | B: | 4.06 |
| J: | 3.25 in |
Technical Specifications
| Ratio: | 50:1 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Output RPM: | 35 | Output Key: | 3/16 X 2.12 |
| Assembly: | U-2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.331 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 2 |
| Product Line: | OE Series | Output Diameter (in): | 0.750 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Center Distance (in): | 1.54 | Service Factor: | 1 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 339 in/lbs |

