How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | L: | 4.35 in |
| C: | 5 in | G: | 0.94 |
| Center Distance (in): | 1.54 in | I: | 3.14 in |
| U: | 0.625 in | D: | 1.88 |
| J: | 3.25 in | H-Tap size: | 5/16 - 18 in |
| F: | 1.88 | N: | 4.25 |
| O: | 2.56 in | T: | 0.75 |
| K: | 1.63 in | A: | 2.57 |
| O*: | 2.35 in | TAP Depth: | 0.63 in |
| B: | 4.06 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Output Key: | 3/16 X 2.12 |
| Output Diameter (in): | 0.750 in | Center Distance (in): | 1.54 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.283 |
| Assembly: | U-2 | Series: | OE Series |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.50 in |
| Output Shaft: | Solid Shaft | Input Style: | Solid Shaft |
| Product Line: | OE Series | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 323 in/lbs |

