How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.35 in | U: | 0.625 in |
| A: | 2.57 | B: | 4.06 |
| H-Tap size: | 5/16 - 18 in | G: | 0.94 |
| F: | 1.88 | I: | 3.14 in |
| N: | 4.25 | T: | 0.75 |
| C: | 5 in | O*: | 2.35 in |
| K: | 1.63 in | J: | 3.25 in |
| M: | 1.76 | O: | 2.56 in |
| Center Distance (in): | 1.54 in | D: | 1.88 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Ratio Range: | 7.5:1 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.24 |
| Output Diameter (in): | 0.750 in | Center Distance (in): | 1.54 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 2 |
| Input Style: | Solid Shaft | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Key: | 3/16 X 2.12 |
| Product Line: | OE Series | Assembly: | U-2 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Output RPM: | 233 | Output Torque Rating (in-lb): | 294 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

