How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | N: | 4.25 |
| Center Distance (in): | 1.54 in | L: | 4.35 in |
| O: | 2.56 in | C: | 5 in |
| U: | 0.625 in | F: | 1.88 |
| D: | 1.88 | TAP Depth: | 0.63 in |
| I: | 3.14 in | G: | 0.94 |
| B: | 4.06 | O*: | 2.35 in |
| J: | 3.25 in | M: | 1.76 |
| A: | 2.57 | K: | 1.63 in |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.204 |
| Output Diameter (in): | 0.750 in | Series Code: | OE |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Center Distance (in): | 1.54 |
| Series: | OE Series | Product Line: | OE Series |
| Service Factor: | 1 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 2.12 |
| Assembly: | U-2 | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 269 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

