How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | F: | 1.88 |
| J: | 3.25 in | M: | 1.76 |
| L: | 4.35 in | H-Tap size: | 5/16 - 18 in |
| C: | 5 in | K: | 1.63 in |
| O: | 2.56 in | TAP Depth: | 0.63 in |
| T: | 0.75 | U: | 0.625 in |
| D: | 1.88 | G: | 0.94 |
| B: | 4.06 | N: | 4.25 |
| A: | 2.57 | I: | 3.14 in |
Technical Specifications
| Output Shaft Direction: | 3 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 3 | Output Key: | 3/16 X 2.12 |
| Center Distance (in): | 1.54 | Input Style: | Solid Shaft |
| Assembly: | U-3 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.50 in |
| Ratio: | 10:1 | Series: | OE Series |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series Code: | OE | Output Diameter (in): | 0.750 in |
| Input HP @ 1750 RPM: | 1.02 | Input Diameter (in): | 0.625 in |
| Output RPM: | 175 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 313 in/lbs |

