How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.76 | J: | 3.25 in |
| Center Distance (in): | 1.54 in | I: | 3.14 in |
| D: | 1.88 | TAP Depth: | 0.63 in |
| A: | 2.57 | H-Tap size: | 5/16 - 18 in |
| T: | 0.75 | O: | 2.56 in |
| F: | 1.88 | G: | 0.94 |
| K: | 1.63 in | B: | 4.06 |
| C: | 5 in | U: | 0.625 in |
| N: | 4.25 | L: | 4.35 in |
Technical Specifications
| Output Shaft Direction: | 3 | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Diameter (in): | 0.750 in |
| Product Line: | OE Series | Input Style: | Solid Shaft |
| Center Distance (in): | 1.54 | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Ratio Range: | 100:1 To 250:1 | Output Shaft Assembly Code: | 3 |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 100:1 |
| Output Key: | 3/16 X 2.12 | Shaft Seal Material: | Viton |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.145 | Series: | OE Series |
| Product Type: | Right Angle | Assembly: | U-3 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 213 in/lbs |

