How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | O: | 2.56 in |
| TAP Depth: | 0.63 in | Center Distance (in): | 1.54 in |
| J: | 3.25 in | T: | 0.75 |
| D: | 1.88 | U: | 0.625 in |
| M: | 1.76 | H-Tap size: | 5/16 - 18 in |
| I: | 3.14 in | C: | 5 in |
| B: | 4.06 | G: | 0.94 |
| A: | 2.57 | F: | 1.88 |
| N: | 4.25 | L: | 4.35 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.50 in | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Assembly: | U-3 |
| Output Shaft Direction: | 3 | Series: | OE Series |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 0.750 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 3 | Input HP @ 1750 RPM: | 0.774 |
| Output RPM: | 117 | Ratio: | 15:1 |
| Center Distance (in): | 1.54 | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Line: | OE Series |
| Output Key: | 3/16 X 2.12 | Input Style: | Solid Shaft |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 334 in/lbs |

