How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | Center Distance (in): | 1.54 in |
| B: | 4.06 | I: | 3.14 in |
| A: | 2.57 | M: | 1.76 |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.63 in |
| O: | 2.56 in | L: | 4.35 in |
| T: | 0.75 | D: | 1.88 |
| N: | 4.25 | J: | 3.25 in |
| K: | 1.63 in | C: | 5 in |
| U: | 0.625 in | F: | 1.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Center Distance (in): | 1.54 | Output Shaft Direction: | 3 |
| Ratio: | 20:1 | Output Key: | 3/16 X 2.12 |
| Output Shaft Assembly Code: | 3 | Input Keyway: | 3/16 X 1.50 in |
| Product Line: | OE Series | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series |
| Assembly: | U-3 | Output Diameter (in): | 0.750 in |
| Input HP @ 1750 RPM: | 0.639 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 349 in/lbs |

