How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 1.63 in | L: | 4.35 in |
| J: | 3.25 in | I: | 3.14 in |
| U: | 0.625 in | D: | 1.88 |
| O: | 2.56 in | T: | 0.75 |
| B: | 4.06 | F: | 1.88 |
| N: | 4.25 | TAP Depth: | 0.63 in |
| G: | 0.94 | M: | 1.76 |
| C: | 5 in | H-Tap size: | 5/16 - 18 in |
| Center Distance (in): | 1.54 in | A: | 2.57 |
Technical Specifications
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Series Code: | OE | Assembly: | U-3 |
| Output Diameter (in): | 0.750 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series | Input Keyway: | 3/16 X 1.50 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 3 |
| Series: | OE Series | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | 3 |
| Output Key: | 3/16 X 2.12 | Ratio Range: | 25:1 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 0.544 |
| Service Factor: | 1 | Output RPM: | 70 |
| Center Distance (in): | 1.54 | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 353 in/lbs |

