How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | M: | 1.76 |
| B: | 4.06 | N: | 4.25 |
| K: | 1.63 in | H-Tap size: | 5/16 - 18 in |
| C: | 5 in | G: | 0.94 |
| T: | 0.75 | I: | 3.14 in |
| J: | 3.25 in | D: | 1.88 |
| U: | 0.625 in | A: | 2.57 |
| L: | 4.35 in | O: | 2.56 in |
| F: | 1.88 | TAP Depth: | 0.63 in |
Technical Specifications
| Series: | OE Series | Input HP @ 1750 RPM: | 0.472 |
| Ratio Range: | 30:1 | Output Shaft Direction: | 3 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.50 in |
| Service Factor: | 1 | Output Key: | 3/16 X 2.12 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 3 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 0.750 in |
| Input Diameter (in): | 0.625 in | Series Code: | OE |
| Assembly: | U-3 | Input Style: | Solid Shaft |
| Center Distance (in): | 1.54 | Output Shaft: | Solid Shaft |
| Product Line: | OE Series | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 343 in/lbs |

