How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | U: | 0.625 in |
| I: | 3.14 in | L: | 4.35 in |
| C: | 5 in | B: | 4.06 |
| Center Distance (in): | 1.54 in | D: | 1.88 |
| G: | 0.94 | K: | 1.63 in |
| O: | 2.56 in | TAP Depth: | 0.63 in |
| T: | 0.75 | A: | 2.57 |
| N: | 4.25 | M: | 1.76 |
| H-Tap size: | 5/16 - 18 in | J: | 3.25 in |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Key: | 3/16 X 2.12 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 3 |
| Product Type: | Right Angle | Series: | OE Series |
| Ratio: | 30:1 | Output Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | 3 | Input Keyway: | 3/16 X 1.50 in |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.472 | Gear Type: | Worm |
| Output RPM: | 58.3 | Product Line: | OE Series |
| Center Distance (in): | 1.54 | Housing Material: | Cast Iron |
| Assembly: | U-3 | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 343 in/lbs |

