How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.75 | A: | 2.57 |
| M: | 1.76 | K: | 1.63 in |
| O: | 2.56 in | B: | 4.06 |
| J: | 3.25 in | D: | 1.88 |
| TAP Depth: | 0.63 in | L: | 4.35 in |
| H-Tap size: | 5/16 - 18 in | C: | 5 in |
| U: | 0.625 in | G: | 0.94 |
| F: | 1.88 | N: | 4.25 |
| I: | 3.14 in | Center Distance (in): | 1.54 in |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Service Factor: | 1 |
| Output Key: | 3/16 X 2.12 | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Input Keyway: | 3/16 X 1.50 in | Series: | OE Series |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 1.54 | Product Line: | OE Series |
| Output Shaft Direction: | 3 | Output Shaft: | Solid Shaft |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.391 | Assembly: | U-3 |
| Output Diameter (in): | 0.750 in | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 347 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

