How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | F: | 1.88 |
| K: | 1.63 in | M: | 1.76 |
| D: | 1.88 | A: | 2.57 |
| H-Tap size: | 5/16 - 18 in | I: | 3.14 in |
| T: | 0.75 | N: | 4.25 |
| TAP Depth: | 0.63 in | C: | 5 in |
| B: | 4.06 | U: | 0.625 in |
| L: | 4.35 in | G: | 0.94 |
| J: | 3.25 in | O: | 2.56 in |
Technical Specifications
| Product Line: | OE Series | Output Diameter (in): | 0.750 in |
| Ratio: | 5:1 | Output RPM: | 350 |
| Series: | OE Series | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Assembly: | U-3 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 3 |
| Center Distance (in): | 1.54 | Output Shaft Direction: | 3 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Series Code: | OE | Gear Type: | Worm |
| Ratio Range: | 5:1 | Output Key: | 3/16 X 2.12 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 1.62 |
| Input Keyway: | 3/16 X 1.50 in | Output Torque Rating (in-lb): | 263 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

