How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | D: | 1.88 |
| L: | 4.35 in | F: | 1.88 |
| A: | 2.57 | C: | 5 in |
| M: | 1.76 | T: | 0.75 |
| N: | 4.25 | U: | 0.625 in |
| I: | 3.14 in | K: | 1.63 in |
| H-Tap size: | 5/16 - 18 in | Center Distance (in): | 1.54 in |
| TAP Depth: | 0.63 in | J: | 3.25 in |
| O: | 2.56 in | B: | 4.06 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 3 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Output Key: | 3/16 X 2.12 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 0.283 | Output Shaft: | Solid Shaft |
| Series Code: | OE | Output Diameter (in): | 0.750 in |
| Series: | OE Series | Assembly: | U-3 |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 1.54 |
| Input Keyway: | 3/16 X 1.50 in | Output Shaft Assembly Code: | 3 |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 323 in/lbs |

