How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | N: | 4.25 |
| Center Distance (in): | 1.54 in | I: | 3.14 in |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16 - 18 in |
| D: | 1.88 | F: | 1.88 |
| K: | 1.63 in | B: | 4.06 |
| O: | 2.56 in | U: | 0.625 in |
| T: | 0.75 | A: | 2.57 |
| G: | 0.94 | M: | 1.76 |
| L: | 4.35 in | C: | 5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.625 in |
| Ratio: | 60:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Output RPM: | 29.2 | Center Distance (in): | 1.54 |
| Input HP @ 1750 RPM: | 0.283 | Series Code: | OE |
| Output Shaft Assembly Code: | 3 | Output Shaft Direction: | 3 |
| Assembly: | U-3 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.750 in | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Series: | OE Series | Ratio Range: | 60:1 |
| Output Key: | 3/16 X 2.12 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.50 in |
| Input Style: | Solid Shaft | Output Torque Rating (in-lb): | 323 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb |

