How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | A: | 2.57 |
| M: | 1.76 | I: | 3.14 in |
| D: | 1.88 | O: | 2.56 in |
| TAP Depth: | 0.63 in | C: | 5 in |
| K: | 1.63 in | T: | 0.75 |
| H-Tap size: | 5/16 - 18 in | B: | 4.06 |
| J: | 3.25 in | L: | 4.35 in |
| Center Distance (in): | 1.54 in | F: | 1.88 |
| N: | 4.25 | U: | 0.625 in |
Technical Specifications
| Output Diameter (in): | 0.750 in | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.283 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.54 | Series: | OE Series |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.50 in | Ratio: | 60:1 |
| Output Shaft Direction: | 3 | Service Factor: | 1 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Input Style: | Solid Shaft | Product Line: | OE Series |
| Assembly: | U-3 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 3 | Series Code: | OE |
| Output Key: | 3/16 X 2.12 | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 323 in/lbs |

