How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5 in | A: | 2.57 |
| D: | 1.88 | N: | 4.25 |
| F: | 1.88 | B: | 4.06 |
| L: | 4.35 in | U: | 0.625 in |
| Center Distance (in): | 1.54 in | TAP Depth: | 0.63 in |
| O: | 2.56 in | T: | 0.75 |
| I: | 3.14 in | G: | 0.94 |
| K: | 1.63 in | H-Tap size: | 5/16 - 18 in |
| J: | 3.25 in | M: | 1.76 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Output Shaft Direction: | 3 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 3 |
| Input Style: | Solid Shaft | Output Diameter (in): | 0.750 in |
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.50 in |
| Output Key: | 3/16 X 2.12 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.204 | Series Code: | OE |
| Product Type: | Right Angle | Assembly: | U-3 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.54 | Housing Material: | Cast Iron |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Product Line: | OE Series | Overhung Load Rating (Output Shaft(lb)): | 487 lb |
| Output Torque Rating (in-lb): | 269 in/lbs |

