How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | BF: | 0.41 |
| C: | 5 in | LQ: | 3.99 in |
| T: | 0.75 | D: | 1.88 |
| AJ: | 5.88 | G: | 0.94 |
| Center Distance (in): | 1.54 in | BD: | 5.88 |
| I: | 3.14 in | TAP Depth: | 0.63 in |
| A: | 2.57 | AK: | 4.5 |
| F: | 1.88 | B: | 4.06 |
| N: | 4.25 | O: | 2.56 in |
| BE: | 0.38 in | K: | 1.63 in |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Assembly: | UF-1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140 |
| Input Style: | C-Face Quill | Center Distance (in): | 1.54 |
| Output RPM: | 117 | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.774 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 15:1 | Series: | OE Series |
| Ratio: | 15:1 | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 0.750 in | Output Key: | 3/16 X 2.12 |
| Product Type: | Right Angle | Product Line: | OE Series |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 334 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

