How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | H-Tap size: | 5/16 - 18 in |
| D: | 1.88 | N: | 4.25 |
| B: | 4.06 | AK: | 4.5 |
| LQ: | 3.99 in | O: | 2.56 in |
| AJ: | 5.88 | A: | 2.57 |
| G: | 0.94 | I: | 3.14 in |
| TAP Depth: | 0.63 in | C: | 5 in |
| K: | 1.63 in | BD: | 5.88 |
| BF: | 0.41 | T: | 0.75 |
| Center Distance (in): | 1.54 in | J: | 3.25 in |
| BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140 | Output Diameter (in): | 0.750 in |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | UF-1 |
| Product Line: | OE Series | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 1.54 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 0.774 | Series Code: | OE |
| Output Key: | 3/16 X 2.12 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 334 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

