How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.56 in | G: | 0.94 |
| B: | 4.06 | J: | 3.25 in |
| LQ: | 3.99 in | AK: | 4.5 |
| A: | 2.57 | AJ: | 5.88 |
| K: | 1.63 in | I: | 3.14 in |
| F: | 1.88 | N: | 4.25 |
| Center Distance (in): | 1.54 in | BF: | 0.41 |
| TAP Depth: | 0.63 in | D: | 1.88 |
| C: | 5 in | T: | 0.75 |
| H-Tap size: | 5/16 - 18 in | BE: | 0.38 in |
| BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series |
| Assembly: | UF-1 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 1.54 | Output Key: | 3/16 X 2.12 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.774 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 0.750 in |
| Ratio Range: | 15:1 | Product Line: | OE Series |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Output RPM: | 117 | Motor Frame Size: | 140 |
| Series Code: | OE | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 334 in/lbs |

