How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 3.14 in |
| O: | 2.56 in | N: | 4.25 |
| H-Tap size: | 5/16 - 18 in | AJ: | 5.88 |
| TAP Depth: | 0.63 in | G: | 0.94 |
| J: | 3.25 in | B: | 4.06 |
| K: | 1.63 in | LQ: | 3.99 in |
| A: | 2.57 | D: | 1.88 |
| BF: | 0.41 | AK: | 4.5 |
| F: | 1.88 | BD: | 5.88 |
| C: | 5 in | T: | 0.75 |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Center Distance (in): | 1.54 | Output Diameter (in): | 0.750 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 140 | Series: | OE Series |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.774 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Assembly: | UF-1 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output RPM: | 117 | Output Key: | 3/16 X 2.12 |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 334 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

