How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.56 in | Center Distance (in): | 1.54 in |
| AK: | 4.5 | T: | 0.75 |
| I: | 3.14 in | BD: | 5.88 |
| LQ: | 3.99 in | BE: | 0.38 in |
| A: | 2.57 | K: | 1.63 in |
| B: | 4.06 | AJ: | 5.88 |
| D: | 1.88 | C: | 5 in |
| H-Tap size: | 5/16 - 18 in | TAP Depth: | 0.63 in |
| G: | 0.94 | N: | 4.25 |
| BF: | 0.41 | F: | 1.88 |
| J: | 3.25 in |
Technical Specifications
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 1.62 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.750 in | Assembly: | UF-1 |
| Product Line: | OE Series | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Series: | OE Series |
| Ratio: | 5:1 | Output RPM: | 350 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 3/16 X 2.12 |
| Center Distance (in): | 1.54 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 263 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

