How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | K: | 1.63 in |
| BF: | 0.41 | A: | 2.57 |
| H-Tap size: | 5/16 - 18 in | F: | 1.88 |
| N: | 4.25 | O: | 2.56 in |
| T: | 0.75 | B: | 4.06 |
| C: | 5 in | D: | 1.88 |
| J: | 3.25 in | AJ: | 5.88 |
| TAP Depth: | 0.63 in | I: | 3.14 in |
| BD: | 5.88 | BE: | 0.38 in |
| LQ: | 3.99 in | G: | 0.94 |
| Center Distance (in): | 1.54 in |
Technical Specifications
| Center Distance (in): | 1.54 | Series: | OE Series |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 140 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 0.750 in | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.62 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Key: | 3/16 X 2.12 | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Ratio Range: | 5:1 |
| Assembly: | UF-1 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Input Style: | C-Face Quill |
| Series Code: | OE | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 263 in/lbs |

