How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.88 | F: | 1.88 |
| G: | 0.94 | O: | 2.56 in |
| TAP Depth: | 0.63 in | AJ: | 3.75 |
| H-Tap size: | 5/16 - 18 in | BD: | 3.88 |
| BE: | 0.38 in | Center Distance (in): | 1.54 in |
| K: | 1.63 in | LQ: | 3.99 in |
| A: | 2.57 | J: | 3.25 in |
| N: | 4.25 | I: | 3.14 in |
| BF: | 0.28 | T: | 0.75 |
| B: | 4.06 | C: | 5 in |
| AK: | 3 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.774 |
| Reducer: | Worm - Right Angle | Output Key: | 3/16 X 2.12 |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 1/8 x 1/16 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Assembly: | UF-1 | Input Style: | C-Face Quill |
| Output RPM: | 117 | Center Distance (in): | 1.54 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.5 | Motor Frame Size: | 48 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 0.750 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Series Code: | OE | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 334 in/lbs |

