How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 5 in | AJ: | 3.75 |
| I: | 3.14 in | N: | 4.25 |
| BE: | 0.38 in | H-Tap size: | 5/16 - 18 in |
| B: | 4.06 | O: | 2.56 in |
| J: | 3.25 in | T: | 0.75 |
| BD: | 3.88 | BF: | 0.28 |
| A: | 2.57 | K: | 1.63 in |
| TAP Depth: | 0.63 in | D: | 1.88 |
| AK: | 3 | Center Distance (in): | 1.54 in |
| LQ: | 3.99 in | G: | 0.94 |
| F: | 1.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft: | Solid Shaft | Center Distance (in): | 1.54 |
| Ratio: | 15:1 | Series: | OE Series |
| Service Factor: | 1 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/8 x 1/16 | Motor Frame Size: | 48 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Assembly: | UF-1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.774 | Input Bore (C Face): | 0.5 |
| Ratio Range: | 15:1 | Output Key: | 3/16 X 2.12 |
| Output RPM: | 117 | Output Diameter (in): | 0.750 in |
| Output Torque Rating (in-lb): | 334 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

