How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | LQ: | 3.99 in |
| J: | 3.25 in | TAP Depth: | 0.63 in |
| Center Distance (in): | 1.54 in | C: | 5 in |
| AJ: | 3.75 | F: | 1.88 |
| T: | 0.75 | A: | 2.57 |
| AK: | 3 | O: | 2.56 in |
| D: | 1.88 | H-Tap size: | 5/16 - 18 in |
| B: | 4.06 | BE: | 0.38 in |
| I: | 3.14 in | N: | 4.25 |
| K: | 1.63 in | BF: | 0.28 |
| BD: | 3.88 |
Technical Specifications
| Output Key: | 3/16 X 2.12 | Ratio: | 40:1 |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.5 | Assembly: | UF-1 |
| Series: | OE Series | Input RPM: | 1,750 |
| Product Line: | OE Series | Ratio Range: | 40:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 48 |
| Product Type: | Right Angle | Center Distance (in): | 1.54 |
| Input HP @ 1750 RPM: | 0.391 | Output Diameter (in): | 0.750 in |
| Input Keyway (C Face): | 1/8 x 1/16 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 347 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

