How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.94 | BE: | 0.38 in |
| N: | 4.25 | J: | 3.25 in |
| B: | 4.06 | F: | 1.88 |
| H-Tap size: | 5/16 - 18 in | LQ: | 3.99 in |
| K: | 1.63 in | Center Distance (in): | 1.54 in |
| AJ: | 3.75 | A: | 2.57 |
| D: | 1.88 | I: | 3.14 in |
| BD: | 3.88 | AK: | 3 |
| T: | 0.75 | O: | 2.56 in |
| TAP Depth: | 0.63 in | C: | 5 in |
| BF: | 0.28 |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.5 |
| Series Code: | OE | Series: | OE Series |
| Output Key: | 3/16 X 2.12 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.331 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Assembly: | UF-1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Motor Frame Size: | 48 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/8 x 1/16 |
| Output Shaft: | Solid Shaft | Center Distance (in): | 1.54 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 339 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

