How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 1.88 | D: | 1.88 |
| T: | 0.75 | AK: | 3 |
| A: | 2.57 | N: | 4.25 |
| K: | 1.63 in | BF: | 0.28 |
| Center Distance (in): | 1.54 in | O: | 2.56 in |
| BE: | 0.38 in | C: | 5 in |
| G: | 0.94 | J: | 3.25 in |
| BD: | 3.88 | H-Tap size: | 5/16 - 18 in |
| I: | 3.14 in | TAP Depth: | 0.63 in |
| B: | 4.06 | LQ: | 3.99 in |
| AJ: | 3.75 |
Technical Specifications
| Output Key: | 3/16 X 2.12 | Output Diameter (in): | 0.750 in |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.5 |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 48 |
| Input HP @ 1750 RPM: | 0.331 | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Line: | OE Series |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Assembly: | UF-1 | Center Distance (in): | 1.54 |
| Input Keyway (C Face): | 1/8 x 1/16 | Housing Material: | Cast Iron |
| Output RPM: | 35 | Series Code: | OE |
| Series: | OE Series | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 339 in/lbs |

