How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.57 | G: | 0.94 |
| I: | 3.14 in | B: | 4.06 |
| C: | 5 in | D: | 1.88 |
| T: | 0.75 | BE: | 0.38 in |
| LQ: | 3.99 in | J: | 3.25 in |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16 - 18 in |
| AJ: | 3.75 | Center Distance (in): | 1.54 in |
| K: | 1.63 in | O: | 2.56 in |
| F: | 1.88 | BD: | 3.88 |
| BF: | 0.28 | N: | 4.25 |
| AK: | 3 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Motor Frame Size: | 48 | Output Shaft: | Solid Shaft |
| Assembly: | UF-1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.331 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 50:1 |
| Output Key: | 3/16 X 2.12 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.5 | Output Diameter (in): | 0.750 in |
| Gear Type: | Worm | Input Keyway (C Face): | 1/8 x 1/16 |
| Series Code: | OE | Output RPM: | 35 |
| Center Distance (in): | 1.54 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 339 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

