How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | J: | 3.25 in |
| C: | 5 in | A: | 2.57 |
| D: | 1.88 | BF: | 0.41 |
| G: | 0.94 | BD: | 5.88 |
| N: | 4.25 | K: | 1.63 in |
| H-Tap size: | 5/16 - 18 in | B: | 4.06 |
| F: | 1.88 | LQ: | 3.99 in |
| TAP Depth: | 0.63 in | BE: | 0.38 in |
| T: | 0.75 | AJ: | 5.88 |
| AK: | 4.5 | I: | 3.14 in |
| O: | 2.56 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Assembly: | UF-1 | Center Distance (in): | 1.54 |
| Ratio Range: | 10:1 | Output Key: | 3/16 X 2.12 |
| Input HP @ 1750 RPM: | 1.02 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Input Bore (C Face): | 0.625 |
| Output RPM: | 175 | Gear Type: | Worm |
| Output Diameter (in): | 0.750 in | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| Output Torque Rating (in-lb): | 313 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

