How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | B: | 4.06 |
| I: | 3.14 in | C: | 5 in |
| K: | 1.63 in | O: | 2.56 in |
| LQ: | 3.99 in | J: | 3.25 in |
| A: | 2.57 | F: | 1.88 |
| H-Tap size: | 5/16 - 18 in | T: | 0.75 |
| N: | 4.25 | AK: | 4.5 |
| BD: | 5.88 | Center Distance (in): | 1.54 in |
| G: | 0.94 | BF: | 0.41 |
| D: | 1.88 | AJ: | 5.88 |
| TAP Depth: | 0.63 in |
Technical Specifications
| Ratio: | 15:1 | Series Code: | OE |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.774 |
| Input Style: | C-Face Quill | Output Key: | 3/16 X 2.12 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 0.750 in |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Product Line: | OE Series | Output RPM: | 117 |
| Assembly: | UF-1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 1.54 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 487 lb | Output Torque Rating (in-lb): | 334 in/lbs |

