How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.56 in | TAP Depth: | 0.63 in |
| I: | 3.14 in | B: | 4.06 |
| C: | 5 in | G: | 0.94 |
| LQ: | 3.99 in | BF: | 0.41 |
| T: | 0.75 | AK: | 4.5 |
| K: | 1.63 in | BD: | 5.88 |
| J: | 3.25 in | N: | 4.25 |
| BE: | 0.38 in | AJ: | 5.88 |
| A: | 2.57 | F: | 1.88 |
| D: | 1.88 | Center Distance (in): | 1.54 in |
| H-Tap size: | 5/16 - 18 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.544 |
| Assembly: | UF-1 | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56 |
| No. of Gear Reductions: | Single | Series: | OE Series |
| Output Key: | 3/16 X 2.12 | Output RPM: | 70 |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | OE |
| Output Diameter (in): | 0.750 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Solid Shaft |
| Center Distance (in): | 1.54 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 353 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 487 lb |

